??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MB-XO-006-B05-4
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MB-XO-006-B05-4
VERF
Availability
Available
BC
Order code
BAM01FK
TC
Product identifier
BAM MB-XO-006-B05-4
PX
Product view
46740_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.050 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting brackets, 2 adjustable axes, Use = for photoelectric sensors BOS 23K, Material = Stainless steel, Dimension = 25 x 40 x 64.5 mm, Mounting part = Threads
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.